Digital Torque Wrench EA723MG-33

Caution
Product Description
【Product Specifications】
・Square drive-3/8
・Torque range(N・m)-27 to 135
・Minimum scale(N・m)-3.0
・Length(mm)-380
・Accuracy-±3%
・Power supply-AAA batteryx2 pcs(included)
・Can save up to 250 data.
・The LED turns ON and the buzzer is activated when the set torque is reached.
・Measurement in both right and left directions
・Can make data transmission to PC with CSV file.
・Accessories-calibration certificate, communication CD, USBtransmissioncable