Adjustable Torque Wrench EA723MF-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Accuracy-±4%
・MF-6 and -9 for new refrigerants
・Displays the numerical value corresponding to.
・With calibration certificate
・Dia. (mm)…17 to 38
・Torque (N, m)…20 to 100
・Length (mm)…420