Adjustable Torque Wrench EA723MF-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Accuracy-±4%
・MF-6 and -9 for new refrigerants
・Displays the numerical value corresponding to.
・With calibration certificate
・Dia. (mm)…10 to 27
・Torque (N, m)…5 to 25
・Length (mm)…330