8-40Nm 3/8"sq [Digital] Torque Wrench EA723JB-31

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Torque Wrench length-213mm
    ・Head torque range- -21:30Nm, -31, -32, -41:85Nm
    ・Accuracy-±4%
    ・Power supply-Lithium battery(CR2354x1)(included)
    ・Up to five pieces of data can be stored.
    ・Tightening torque is checked by light and sound.Measurement in both right and left directions
    ・Set comprising torque wrench with replaceable head and ratchet head
    ・-21: Note that the allowable torque value for the included headisequal to or lessthan the maximumset torque for the wrench.
    ・Square drive-3/8
    ・Torque range(Nm)-8 to 40
    ・Minimum scale(N,m)-0.05

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat