2.4- 12 N.m. 1/4"sq Torque Wrench(Ratchet Type) EA723HR-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Length-244mm
・Accuracy-±4%
・With plugs on both sides, it can be used in the right/left directions.
・Conductive
・Square…1/4
・Torque…2.4 to 12N・m
・Min. scale…0.5N・m