(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA723HK-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,114.00 |
TORQUE WRENCH | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・ESD Type
・Hexagonal Dim. …1/4
・Accuracy …±6%
・Its Easy-to-hold Grip Will Reduce Fatigue And Will Improve The Productivity.
・Please Make Sure To Use By Adjusting The Torque Value To Be Matching With Each Other Using A Torque Analyzer (sold Separately).
・Torque Range (N・m)…2.5 To 13.5
・Length(Mm) …140
・T-Type Handle
Part Number |
---|
EA723HK-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 10,114.00 |
TORQUE WRENCH | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?