Torque Wrench (for Flare Nut) EA723A-27C

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・For air conditioner and refrigerator※22, 22B provided with 21mm adapter
・Accuracy-Within ±3%
・Pink color for new refrigerant (R410A)
・Full length-205 to 360mm
・Dia., torque (N, m)…27mm x 55
・Compatible…5/8(Dia. 15.88)