Torque Wrench Set for Flare Nut [for Self Management] EA723-25

Caution
Product Description
【Product Specifications】
・Nut width across flats-17, 22, 24, 26, 27, 29mm
・Torque value-10, 18, 42, 55, 65, 75Nm
・Full length-315 (17mm) to 342 (29mm) mm
・Torque values can be set with ease at finger tips.
・The torque accuracy is inferior to that of conventional products.
・If accuracy is required, use a pre-set (single-purpose) type torque wrench such as EA723A-17 to -36 or EA723-2A to -4B.