1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature Control Label【10 Pieces Per Package】

Temperature Control Label
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,195.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Useful for detecting abnormal fever
·Please attach it to computers, electrical and mechanical equipment, etc.
·Resistant to solvents, fuels, grease, oil, water and steam
·The color changes when the displayed temperature is reached
·Once the color changes, it cannot be reused.

Part Number
EA722ZA-6
EA722ZA-8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDisplay Temperature JAN code

฿ 5,195.00

THERMOMETER HYDROSCOPE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 132/137/143/148°C(270/280/290/300℉)4548745577990

฿ 6,070.00

THERMOMETER HYDROSCOPE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 182/193/204/215°C(360/380/400/420℉)4548745578003

Loading...

  1. 1

Basic Information

Product Type Other Accessory Size(mm) 44(W)×0.25(D)×19(H)