1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

-40 to 50°C refrigerator thermometer

-40 to 50°C refrigerator thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,062.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

You can check the temperature inside the refrigerator.
[Measurement temperature range (°C)]-40 to 50
[Temperature minimum display (°C)]-40

Part Number
EA722CB-10
EA722CB-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN code

฿ 2,062.00

THERMOMETER HYDROSCOPE 1 Piece(s) 12 Day(s) 4518340341098

฿ 2,299.00

THERMOMETER HYDROSCOPE 1 Piece(s) 12 Day(s) 4518340424180

Loading...

  1. 1

Basic Information

Product Type Thermometer Cord Length(m) 0.7 Size(mm) 41(W)×144(H)
Accessories Holder With Magnet Measurement temperature range(°C) -40 to 50 Minimum temperature display(°C) -40