1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Water-Proof Pen-Type Digital Thermometer EA722CA-30A

THERMOMETER HYDROSCOPE

Water-Proof Pen-Type Digital Thermometer EA722CA-30A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,917.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Water Proof Type
・Measurement range: -50 to 300℃
・Resolution-0.1℃(-9.9 to +199.9℃), 1℃ at other range
・Measurement accuracy-±1℃ (-30 to +150℃), 2℃ at other range
・Power supply-LR44 battery x 1 pc
・Dim.-25 x 25 x 200(H)mm
・Sensorprobe-Dia. 3.5 x 120mm
・Weight-17g
・With data hold function and a cap

 
Part Number
EA722CA-30A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,917.00

THERMOMETER HYDROSCOPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA722CA-30A in the Water-Proof Pen-Type Digital Thermometer EA722CA-30A series.