1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Thermometer EA722CA-10

THERMOMETER HYDROSCOPE

Digital Thermometer EA722CA-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,660.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・With max./min. value display
・Measurement range: -10 to +200℃
・Accuracy-±1% FS
・Resolution-0.1℃ (-10 to 199.9℃), 1℃ (at other range)
・Probe dim.-Dia. 3.5 x 110(L)mm
・Power supply-LR44 x 1 pc

Part Number
EA722CA-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,660.00

THERMOMETER HYDROSCOPE 1 Piece(s) 19 Day(s)

Loading...

  1. 1