1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[For Stick Thermometer] Metal Case EA722AC-300

MEASURING INSTRUMENT

[For Stick Thermometer] Metal Case EA722AC-300
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 637.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For water, earth temperature measurement
・Dim.: -150: dia. 9 x 170mm,-300: dia. 9 x 330mm
・Weight: -150: 19g, -300: 28g
・Material-Brass
・Application: -150: EA722AA-50, -100-300: EA722AB-100, -200
・Guard the glass stick thermometer from a shock
・The window to read a scale enables to measure a temperature even when put in a case.
・Specification…For 300mm

Part Number
EA722AC-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 637.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA722AC-300 in the [For Stick Thermometer] Metal Case EA722AC-300 series.