(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA721XM-2B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 28,452.00 ฿ 20,713.06 |
AUTO LEVEL | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Magnification …28 x
・Objective effective dia.…30mm
・Minimum Focus Distance …60cm
・Accuracy …±2.0mm(1km round trip standard deviation)
・Resolution…4.5
・Dust Control Waterproof …IP54
・Size …195(W)×130(D)×145(H)mm
・Weight …Body :1.26kg、Case :0.6kg
・
・Automatic Correction Function
Part Number |
---|
EA721XM-2B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 28,452.00 ฿ 20,713.06 |
AUTO LEVEL | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?