1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level With Magnet EA721TB-2

MEASURING INSTRUMENT

Level With Magnet EA721TB-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,444.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Weight--1: 156g, -2: 190g
・Material-Die-cast aluminum and ABS resin
・V-shape groove measurement surface that can be firmly fixed by a pipe
・With strong magnet (flux density of 330mT)
・Length-160mm
・Color-red
・Measurement angle-0°, 90°,45°

Part Number
EA721TB-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,444.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA721TB-2 in the Level With Magnet EA721TB-2 series.