1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Level With Magnet EA721TA-16

MEASURING INSTRUMENT

Level With Magnet EA721TA-16
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,635.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-ABS resin body + aluminum(measurement side)
・V-shaped groove measuring surface firmly be fixed to the pipe
・With strong magnet (magnetic flux density 330mT)
・It is possible to multi-measurement in the measurement surfaces of the upper and lower body.
・Equipped with shock absorbing bumpers at both ends
・Length-130mm
・Color-Silver
・Bubble tube type-0°・90°・45°
・Body weight-88g
・With holder

Part Number
EA721TA-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,635.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA721TA-16 in the Level With Magnet EA721TA-16 series.