1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Meter EA721SD-2

MEASURING INSTRUMENT

Angle Meter EA721SD-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,679.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range--180° to +180°
・Resolution-0.1°
・Accuracy-±0.2°
・Function-Holding, zero setting at any position, absolute measurement mode, auto off
・Power supply-CR2032 x 1 pc
・Dim.-51(W) x 33(D) x 51(H)mm
・Weight-170g
・Material-Aluminum
・Compact digital angle meter with magnet at the bottom
・Absolute measurement mode that can memorize an original point

 
Part Number
EA721SD-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,679.00

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA721SD-2 in the Angle Meter EA721SD-2 series.