1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electricians Level EA721KE-21A (Part Number)

MEASURING INSTRUMENT

Electricians Level EA721KE-21A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Suitable for scribing on switch box opening (with electroscope)
・Compatible BOX-single, double, triple
・Size-51(W)x11(D)x95(H)mm
・Weight-50g
・Material-Polycarbonate
・Detecting range-80 to 220v
・Insert the probe into the outlet and it will illuminate for the indication.
・With powerful magnet
・It is of the lightweight, slim type which is easy to use.

Part Number
EA721KE-21A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,839.00

MEASURING INSTRUMENT 1 Piece(s) 20 Day(s)

Loading...

  1. 1