(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA720ZR-1B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,204.00 |
LASER RANGE FINDER | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Measurement Range …0.1 To 60m
・Measurement Unit …1mm
・Measurement Accuracy …±1.5mm
・Wavelength …635nm
・Output …1mWOr Less (Class Ⅱ)
・Function …The distance 、The area 、Capacity 、Cubic Volume、Pythagoras、Continuation Measurement 、Addition、Subtraction、Backlight Addapted
・Measurement Criteria …Body Tip 、Bottom 、Stopper Pin
・Dust-proof ・Water-proof …IP54
・Power Supply …AAA Battery ×2 Pcs (With )
・Size …52(W)×32.5(D)×115(H)mm
・Weight …140g(Including Batteries)
・Accessories …Soft Case 、AAA Alkaline Dry Cell ×2 Pcs 、(+)Driver
・Interior Construction 、Electricity 、Waterworks etc. Estimate Measurement
・The area ・Cubic Volume・Height In measurement
・Built-In Pythagoras Function
・Memory Function (20 Date )
・Possible Measurement History Display
Part Number |
---|
EA720ZR-1B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,204.00 |
LASER RANGE FINDER | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?