(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA720ZD-14B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,975.00 ฿ 11,180.00 |
LASER MARKING DEVICES | 1 Piece(s) | 20 Day(s) |
【Product Specifications】
・Measurement range-0.05 to 80m
・Minimum display Unit-0.5mm
・Measurement accuracy-±1.5mm
・Wavelength-635nm
・Output-<1mW (classⅡ)
・Measuring functions: Pythagorean data (2 types), addition/subtraction and continuous measurement of max/minvalues of area, volume, distance, basic measurement, back light
・Available for four measurement reference-edge of Body, the part of bottom, with Tripod and stopper pin
・Service temperature-0 to 40℃
・Storage temperature-‐20/70℃(unplug sure the batteries.)
・Power supply-AAA battery x 2 pcs(included)
・Size-51(W) x 27(D) x 124(H)mm
・Weight-217g(including batteries)
・Tripod screw dia.-1/4"
・Accessories-Soft case, measuring pin
Part Number |
---|
EA720ZD-14B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,975.00 ฿ 11,180.00 |
LASER MARKING DEVICES | 1 Piece(s) | 20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?