(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA720ZB-11A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 29,712.00 ฿ 23,769.60 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Measurement range-0.05 to 250m
・Accuracy-±1.0mm (depend on the conditions)
・Measurement unit-0.1mm
・Power supply-AAA battery x 4 pcs
・Dim.-120 x 66 x 37mm
・Weight-240g
・Built-in optical finder
・LC backlight
・Measurement function-Distance, area, volume, Pythagorean data, continuous measurement, min, max measurement, timer, Wall area, even interval, and trapezoidal oblique side measurements
・4 measurement criteria available-Tip of body, bottom, tripod attachment, Stopper pin
・Wavelength-635nm
・Output-1mW or lower (Class Ⅱ)
・-6-For measuring bright place subject to reflect the light diffusely
・Specification…Body
Part Number |
---|
EA720ZB-11A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 29,712.00 ฿ 23,769.60 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?