Cutter Guide EA720Y-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Aluminum
・Equipped with a 18.5mm-high guard to protect your hand from the blade
・Anti-slip rubber is embedded at the bottom surface.
・Capable of using as a ruler
・Length-1000mm