(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA720Y-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,902.00 |
CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Material-Aluminum, stainless steel
・Height 25 mm guard
・2 rows of anti-slop rubber are embedded.
・With guard protecting a finger from injury by blade running on
・Length…1,210mm
・Weight…860g
Part Number |
---|
EA720Y-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,902.00 |
CUTTER KNIFE SCISSORS | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?