Glass Thickness Gauge EA720XG-2A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Size-270x315mm
    ・Measurement range-Max. 120mm
    ・Minimum scale-1mm, 1/16"
    ・Millimeter/Inch scale
    ・It can measure the thickness of glass as mounted on a window sash.
    ・Can also measure thickness using reflection of the glass. (Reflection measurement range: 2 to 25mm)