1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

wide silver curved shaku

wide silver curved shaku
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,132.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is Esco's wide silver ruler.
Thick and wide, for architectural ironwork
Front and back mm units display, JIS standard product (EA720WA-50 only), stainless steel (SUS410)

Part Number
EA720WA-30A
EA720WA-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications 2

฿ 1,132.12

ESC MEASURING TOOL 1 Piece(s) 45 Day(s) ·Measuring Scale: (Outer memory) 300 × 150 mm (Inner memory) 250 × 100 mm·JAN: 4518340698925

฿ 1,403.04

MEASURING TOOL 1 Piece(s) 45 Day(s) ·Measuring Scale: (Outer memory) 500 × 250 mm (Inner memory) 450 × 200 mm·Weight: 250 g·JAN: 4518340180284

Loading...

  1. 1

Basic Information

Specification 1 ·Thick and wide, for architectural ironwork, front and back in mm units, JIS standard product (EA720WA-50 only), stainless steel (SUS410), length tolerance: ±0.2 mm·8 step scale (With scales on all 8 sides)