Telescopic Pole For Measurement EA720MF-23

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-2m
・Red and white display in 20cm intervals
・Storage dim.-1.15m
・Min. dia. of joint pipe-Dia.28mm
・Max. dia. of joint pipe-Dia.32mm
・Weight-460g
・Fiber glass
・Pin-lock type