Telescopic Pole For Measurement EA720MF-21

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Overall length-2m
・Storage dim.-0.27m
・Weight-0.2kg
・Min. dia. of joint pipe-Dia. 16.0mm
・Max. dia. of joint pipe-Dia. 30.5mm
・Fiber Glass
・Accessories-Vinyl case
・20cm pitch red-white coloring