(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA720MF-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,875.00 |
LAND SURVEY MARKERS | 1 Pack(s) |
10 Pieces Per Package |
20 Day(s) |
【Product Specifications】
・< Telescopic pole specification >
・Pole dia.- Min. dia.: Dia. 23mm, Max. dia.: Dia. 29mm
・Weight-1.19kg
・Material-Aluminum
・2-stage telescopic type
・The pattern is 20cm pitch.
・Light and excellent locking function.< Pin pole specification >
・Material-Steel
・The pattern is 5cm pitch.
・Overall length-0.3m
・Qty. per unit-10 pcs
Part Number |
---|
EA720MF-16 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,875.00 |
LAND SURVEY MARKERS | 1 Pack(s) |
10 Pieces Per Package |
20 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?