Pocket-Type Measuring Rod EA720ME-31

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Portable pocket-type leveling that can use by drawing the tape
    ・Width-25mm
    ・Overall length-2m
    ・Front side…Red-white pole scale
    ・Back side…5mm unit leveling scale

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Pocket-Type Measuring Rod EA720ME-31 | ESCO | MISUMI Thailand