Measuring Pole (With crossbar) EA720M-25

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Fiberglass
・Accuracy-±0.2%(But, the error in the use occurs.)
・Equipped with a lateral bar (1.3m long) convenient for the measurement of vehicle height
・Accessories-Level, case
・The bar is removable
・Length-5m