[Steel Tape] Measuring Tape EA720JW-130

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・JIS top grade product
・Minimum division-1mm
・Width-10mm
・Material-Tape: steel (white polyester paint), Case: ABS resin
・With 455mm-pitch stud mark
・With idling prevention mechanism
・Tape length…30m