Tape Measure [Stop Type] EA720JH-5.5

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・JIS top grade product
    ・Width-13mm
    ・Material-Spring, Tape: steel
    ・Zero point correction movable hook
    ・Stop function-Pull out the tape while holding down a button and release the button to stop the tape at the position. Push the button again to draw the tape in.
    ・No hook for hanging
    ・Tape length…5.5m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Tape Measure [Stop Type] EA720JH-5.5 | ESCO | MISUMI Thailand