[Stainless Steel Tape] Tape Measure EA720DC-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Minimum division-0.1mm
・Width-16mm
・Thickness-0.2mm
・Material-Stainless spring steel
・Circumference (mm)…940 to 2200
・Dia. (mm)…Dia. 300 to 700