1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

V Block (With magnet)

V Block (With magnet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,482.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For marking and measuring circular workpieces and as a holder for cylindrical products.
[Materials]Cast iron
[Surface Treatment]Polishing finish

Part Number
EA719DL-1
EA719DL-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHeight
(mm)
JAN Code

฿ 8,482.98

ESC MEASURING TOOL 1 Piece(s) 45 Day(s) 804548745582253

฿ 11,286.40

MEASURING TOOL 1 Piece(s) 45 Day(s) 1004548745582260

Loading...

  1. 1

Basic Information

Width(mm) 95 Depth(mm) 70 Materials Cast iron
Compatible Pipe Size ø 10 to 67mm Surface Treatment Polishing finish Product type V Block