1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

V Block (B Type, Machine Finish)【2 Pieces Per Package】

V Block (B Type, Machine Finish)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,295.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As a measuring jig for scribing.
Material: Cast iron
Surface processing: Machine finish
Quantity: 2 pcs.

Part Number
EA719DE-1
EA719DE-2
EA719DE-3
EA719DE-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Compatible Pipe Size JAN Code

฿ 2,295.47

ESC MEASURING TOOL 1 Pack(s)

2 Pieces Per Package

45 Day(s) 502432ø 5 to 33mm4518340671621

฿ 2,726.12

ESC MEASURING TOOL 1 Pack(s)

2 Pieces Per Package

45 Day(s) 753260ø 5 to 53mm4518340671638

฿ 3,794.79

ESC MEASURING TOOL 1 Pack(s)

2 Pieces Per Package

45 Day(s) 1004065ø 5 to 54mm4518340671652

฿ 5,788.22

ESC MEASURING TOOL 1 Pack(s)

2 Pieces Per Package

45 Day(s) 1255080ø 5 to 80mm4518340671669

Loading...

  1. 1

Basic Information

Type B Type Quantity 2 pcs. Materials Cast iron
Surface Treatment Mechanical finish Product type V Block