(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Measurement is completed in about 1 second after the weighing object is placed.
The display angle can be adjusted upwards up to a maximum of 90 degrees
Main applications | Counting Scale | Type | Main Body | Size | 380(W)×464(D)×118(H)mm |
---|---|---|---|---|---|
Operating Temperature / Humidity Range | -10°C to 40°C, 85% RH or less (no condensation) | Power Supply | Can use 4 AA batteries (sold separately) (EA758YA-2A) and AC adapter (standard) | Pan Size | 300(W)×380(D)mm |
Battery lifespan | Approx. 150 hours (when using alkaline batteries) | JAN code | 4518340341821 |
Please check the type/dimensions/specifications of the part EA715DC-150 in the Esco platform scale EA715DC-30/60/150 series.
How can we improve?
How can we improve?