Water-Proof Type Digital Scale EA715CH-8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Water proof, Dust-proof code-Conformity to IP65/JIS5 code
・Power supply-AA battery x 6 pcs
・Dim.-170(W) x 220(D) x 62(H)mm
・Tray Dim.-128 x 128mm
・Weight-810g
・Stainless steel body and washable
・Weighing capacity…3,000g
・Minimum division…1g