1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco waterproof digital scale EA715CH-7/8B

Esco waterproof digital scale EA715CH-7/8B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,019.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A stainless steel body that can be washed by pouring water over it.
Equipped with a tare subtraction function that can display zero when a container is placed.
Energy saving design with auto power off.

Part Number
EA715CH-7
EA715CH-8B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Accessories *Notes Size Display Operating temperature and humidity Power Supply Pan Size JAN code

฿ 11,019.00

ESC SCALE 1 Piece(s) 12 Day(s) ---170(W)×220(D)×62(H)mm--10 to 40°C, 85%RH or lessAA battery × 6 pcs. (Sold separately)128(W)×128(D)mm4518340640245

฿ 11,400.00

ESC SCALE 1 Piece(s) 12 Day(s) 3000Instruction manualExcept when using the AC adapter. Not suitable for submersion174(W)×220(D)×63(H)mm7 segment LCD (Character height 12 mm)-5 to 35°C, 85% or less (However, no condensation)6 AA manganese batteries (sold separately), 6 AA alkaline batteries (sold separately), or AC adapter (sold separately) (AX-TB196)174(W)×137(D)mm4548745929720

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Dust-proof and waterproof function Available
Span Drift ±0.015%/°CTYP(5°C to 35°C) Dust-Proof and Waterproof IP65/JIS5 grade compliant