1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco electronic scale EA715CC

Esco electronic scale EA715CC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 17,912.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact, multifunctional, large LCD display, economy type.
3-mode display of g, %, and count.
Built-in comparator display function.

Part Number
EA715CC-60SALE
EA715CC-300SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Pan Size JAN code Weighing amount
(g)
Minimum graduation

฿ 17,912.00

฿ 14,329.60

ESC SCALE 1 Piece(s) 12 Day(s) 190(W)×218(D)×55(H)mmø 110mm451834034161630·60·1500.01 g·0.02 g·0.05 g

฿ 17,912.00

฿ 14,329.60

ESC SCALE 1 Piece(s) 12 Day(s) 190(W)×218(D)×53(H)mm-4518340341623300·600·15000.1 g·0.2 g·0.5 g

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Display 7 segment LCD display with backlight (character height 16 mm)
Battery operating time Approx. 9 hours (When backlight is off) Operating Temperature / Humidity Range -10°C to 40°C, 85% RH or less (no condensation) Sensitivity Drift ±20 ppm /°C (10°C to 30°C)
Power Supply 100 V AC (AC adapter)