1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco waterproof digital scale EA715CB-6/7/8/9

SCALE

Esco waterproof digital scale EA715CB-6/7/8/9
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,249.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·16 areas of gravitational acceleration possible
·Horizontally adjustable screw foot

 
Part Number
EA715CB-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,249.00

SCALE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Main applications Counting Scale Type Main Body Dust-proof and waterproof function Available
Function With tare function Size 250(W)×260(D)×108(H)mm Operating temperature and humidity 0 to +40°C, 85% RH or less (no condensation)
Storage temperature range -10 to +60°C, 70% RH or less (no condensation) Pan Size 230(W)×190(D)mm Battery lifespan Approximately 1800 hours (when using alkaline batteries)
JAN code 4548745932287 Note With a spirit level