Compact Scale (Value Set) EA715CB-27

Caution
Product Description
【Product Specifications】
・: Each of EA715CB-26 and -27 has a stainless steel plate, AC adapter, and storage case. (for EA715CB-1 and -2, all these accessories are separately sold.)
・Function-holding, auto power off, net weight mode
・Tray Dim.-Dia. 130mm
・Power supply-AA batteryx4 pcs(Set:included, body only:separately sold)
・Size-130(W)x192(D)x50(H)mm
・Weight-530g
・Weighing capacity-2000g
・Minimum scale-1g