1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco electronic scale EA715CB (EA715CB-1)

SCALE

Esco electronic scale EA715CB (EA715CB-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Weighing results can be held. Easy operation by pressing the HOLD key.
With auto power off function and tare subtraction function.
Zero can be displayed with the container on top.

Part Number
EA715CB-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain applications Capacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Size Span Drift Operating temperature and humidity Weight Power Supply JAN code

฿ 5,845.00

SCALE 1 Piece(s) 12 Day(s) Weighing instruments2000.10.1------

Loading...

  1. 1

Basic Information

Type Main Body Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible Available
Measurement Plate Dimensions (φ)(mm) 130

Please check the type/dimensions/specifications of the part EA715CB-1 in the Esco electronic scale EA715CB series.

Products with similar specification

Part Number
EA715CB-2
EA715CB-26
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain applications Capacity
(g)
Minimum Display
(g)
Countable Minimum Single Weight
(g)
Size Span Drift Operating temperature and humidity Weight Power Supply JAN code

฿ 5,845.00

1 Piece(s) 12 Day(s) Counting Scale200011130(W)×192(D)×50(H)mm±0.015%/°CTYP(5°C to 35°C)-5 to 35°C, 85%RH or less530 g (including batteries)AA battery × 4 pcs. (Sold separately)4518340840393

฿ 7,010.00

1 Piece(s) 12 Day(s) Counting Scale2000.10.1130(W)×192(D)×51(H)mm±0.015%/°CTYP(5°C to 35°C)-5 to 35°C, 85%RH or less500 g (including batteries)AC adapter or AA batteries x 4 (included)4548745931655