1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Body Weight & Composition Scale EA715AH-41

SCALE BODY FAT SCALE

Body Weight & Composition Scale EA715AH-41
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,614.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power supply-AAA battery x 3 pcs(sold separately)
・Dim.-220(W)×190(D)×23(H)mm
・Weight-0.9kg
・Display item-Body weight:0 to 150kg (unit: 100g) , body fat percentage:5.0 to 65.0% , level of visceral fat:1 to 59 , Basal metabolism:0 to 9999kcal , body muscle amount:20.0 to 70.0% , bone amount measurement

 
Part Number
EA715AH-41
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,614.00

SCALE BODY FAT SCALE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA715AH-41 in the Body Weight & Composition Scale EA715AH-41 series.