1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Scale EA715AD-1A

SCALE

Digital Scale EA715AD-1A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,189.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Weighing capacity-120g/600ct/32mace
・Minimum scale-0.01g/0.05ct/0.005mace
・Tare, auto power off (5 minutes)
・Power supply-AA battery x 4pcs(included), AC adapter(separately sold)
・Tray Dim.-Dia.70mm
・Display-7-segment LCD character height15mm(with backlight)
・Operating temperature and humidity--10 to 40℃, 85%RH or less(no condensation)
・Size-136(W) x 150(D) x 57.5(H)mm
・Weight-500g(not including batteries)
・With stainless dish (SUS304), storage case
・Carat and momme (forpeals) as well as gram can be measured.

Part Number
EA715AD-1A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,189.00

SCALE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA715AD-1A in the Digital Scale EA715AD-1A series.