1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3,000 g (0.1 g/1 g), Letter Scale (Digital)

SCALE

3,000 g (0.1 g/1 g), Letter Scale (Digital)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,220.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Specifications]
·Weighing: 3000 g
·Trace mode: 0.1 g (Up to 100 g)
·Standard mode: 1 g (2 / 3,000 g)
·Accuracy: 0.1 g display: ±0.5 g
0 g / 750 g: ±2 g
750 g / 1,500 g: ±3 g
1,500 g / 3,000 g: ±5 g
·Measurement range: 0.5 g / 3,000 g
·Power supply: AA battery × 2 pcs. (included)
·Weighing pan dimensions: 145 (W) ×145 (D) mm
·Main body size: 150 (W) × 190 (H) × 35 (D) mm
·Weight: 440 g
·Accessories: Monitor battery, instruction manual, storage case
・ You can measure with the envelope upright, and the display is not hidden, which is convenient
・ With postage table
·Various ways to use such as for cooking, gardening, craft work, hobbies, etc.
・ With resin storage case
·The included battery is a test battery, so please purchase a new one
·JAN: 4548745926422

 
Part Number
EA715A-16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,220.00

SCALE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA715A-16 in the 3,000 g (0.1 g/1 g), Letter Scale (Digital) series.