1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Stroboscope EA714T

MEASURING INSTRUMENT

LED Stroboscope EA714T
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 90,570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Flash Frequency-30 to 300,000FPM (0.5 to 5,000Hz), FPM: flash/min
・Accuracy (±1digit)-0.02%
・Resolution-0.1 (30 to 999FPM), 1 (1,000 to 300,000FPM)
・Illuminance-1,500Lux (at 6,000FPM, 20cm)
・Operational temperature-0 to +45℃
・Power supply-AA battery x 3 pcs
・Dust, water proof-IP65
・Dim.-191 x 82 x 60mm
・Weight-410g (including battery)
・Function-Tuning of flash time and phase
・Continuous flash enables to observe high-speed movement including rotation and repetition by leveraging eye's afterimage effect.
・For operation check, such as a slip of motor's transmission axis, loom's thread feeding.

 
Part Number
EA714T SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 90,570.00

฿ 74,059.09

MEASURING INSTRUMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA714T in the LED Stroboscope EA714T series.