Digital Tachometer (Non-Contact Type)

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement Method …Non Contact Formula
    ・Measurement Distance …About 50 to 500mm
    ・Measurement Range …30.0 to 99999rpm、0.50 to 1600.0rps、0.600 to 1999.0ms、0 to 99999count
    ・Function …MAX/MIN Display 、Auto Power Off (About 2minutes、Possible to Release )、Data Hold 、Backlight
    ・Power Supply …AA Battery ×2 Pcs (Included)
    ・Weight …About 218g(Only the body )
    ・Size …60(W)×50(D)×210(H)mm
    ・Accessories …Mobile Phone Case 、Reflection Seal (50 Sheets )、Instruction Manual 、AA Battery (LR6)1.5 V×2 Pcs
    ・Designed In A Way To Provide The Ultimate Easiness For Carrying Around So That Measurement Can Be Made In A Stable Manner
    ・Long Sensing Distance In Non-contact Measurement (about 50 Cm Max) Enables Measurement At A Distance From Rotary Objects.
    ・By using Commercially available camera tripod (screw size: 1/4 -20 UNC) , Can fixed instalattion

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat