Dwell P/S Tacho Tester EA713BC

Caution
Product Description
【Product Specifications】
・Applicable engine-4-cycle gasoline engine(1, 2, 3, 4, 5, 6, 8-cylinder)Other 2-cycle and rotary engines also applicable
・Measuring item-Dwell angle: 2, 3, 4, 5, 6, 8-cylinderNo. of revolutions: 0 to 1,500rpm, 0 to 7,500rpm
・Measuring cord-Primary clip sensor approx. 2mSecondary and primary clamp sensor approx. 2m
・Power supply-AA size battery x 4 pcs
・Dim.-221 x 46 x 142(H)mm
・Weight-Around 1.1kg