1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Pocket Type Illuminance Meter EA712B-11

ESC MEASURING INSTRUMENT

Digital Pocket Type Illuminance Meter EA712B-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,687.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-400/4,000/40k/400k Lux
・Accuracy-±(7%rdg+1dgt) 3,000 Lux or lower,±(10.5%rdg+1dgt) higher than 3,000 Lux
・Receiver dia.-9mm
・Data hold function
・Power supply-SR44 or LR44 x 2 pcs
・Cord length-900mm
・Weight-120g
・Dim.-Body: 76(W) x 18(D) x 117(H)mm,Probe: 16(W) x 10(D) x 84(H)mm

Part Number
EA712B-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,687.00

ESC MEASURING INSTRUMENT 1 Piece(s) 19 Day(s)

Loading...

  1. 1