Digital Illuminance Meter EA712AH-1A

Caution
Product Description
【Product Specifications】
・Corresponding to the measurement of LED lighting
・Measurement range-20.00/200.0/2,000/20,000/200,000lx
・Resolution-0.01/0.1/1/10/100lx
・Measurement accuracy-±2%rdg
・Power supply-AA batteryx2 pcs(included)
・Size-78(W) x 39(D) x 170(H)mm
・Weight-310g(including batteries)
・Function-Timer hold, memory, hold, Auto power off, alart with buzzer, back light, zero adjustment
・Dust-proof, Waterproof-IP40
・With portable case, strap, USB cable, CD-R
・Conforms to the illuminance measuring instrument JISAA class of high reliability
・It can be used on low-illuminance lights such as emergency lights and guide lights as well as high-illuminance lights (200,000 lx)
・It is possible to measured in separating the body and the sensor
・Up to 99 data can be stored in the internal memory, operation performance is improved by transmitting to PC.
・Avoids influences of shadows and reflections. It is equipped with a timer hold function that enables measurement from a distant place.